Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Height
          Apply
        • Locking Type
        • Material
        • Mounting
        • Package Quantity
        • Color
        • Color Code
        • EMC Shielding
        • Length
            Apply
          • Rack Width
          • Width
              Apply
            • Depth
                Apply
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Depth
                    Apply
                  • Front Finish
                  • Protection Rating
                  • Rear Finish
                  • Static Load
                  • Treated Edges
                  • Complies With
                  Filter1

                  Filter applied: 1

                  SKUs | 415 results

                  21630107.414.tif image

                  Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 42 U, 2000H, 800W, IP20

                  Catalog #: 21630-107

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: 3-Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630108.415.tif image

                  Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H, 800W, IP20

                  Catalog #: 21630-108

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: 3-Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630109.416.tif image

                  Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 52 U, 2450H, 800W, IP20

                  Catalog #: 21630-109

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: 3-Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                    • Complies With: IEC 61587-1; IEC 61587-3
                  21630122.467.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 600W

                  Catalog #: 21630-122

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                  21630125.470.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 600W

                  Catalog #: 21630-123

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                  21630124.469.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 52 U, 2450H, 600W

                  Catalog #: 21630-124

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 600 mm
                    • Protection Rating: IP20
                  21630125.470.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 42 U, 2000H, 800W

                  Catalog #: 21630-125

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 42 U
                    • Height: 2000 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                  21630126.471.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 47 U, 2200H, 800W

                  Catalog #: 21630-126

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                  21630127.47.tif image

                  Varistar CP Rear Panel, Screw Fixed, RAL 7021, 52 U, 2450H, 800W

                  Catalog #: 21630-127

                  • Product Type: Cabinet/Rack Panel
                  • Product Family: Varistar CP
                  • Type: Rear Panel
                  • Material: Steel
                    • Finish: Powder Coated
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 52 U
                    • Height: 2450 mm
                    • Width: 800 mm
                    • Protection Rating: IP20
                  21630108.415.tif image

                  Varistar CP Steel Door, Plain With 3-Point Locking, RAL 7021, 47 U, 2200H 800W, IP55

                  Catalog #: 21630-171

                  • Product Type: Cabinet Door
                  • Product Family: Varistar CP
                  • Type: Steel Door
                  • Works With: Varistar CP
                    • Locking Type: 3-Point Locking
                    • Color: Black Grey
                    • Color Code: RAL 7021
                    • Rack Height: 47 U
                    • Height: 2200 mm
                    • Width: 800 mm
                    • Protection Rating: IP55
                    • Complies With: IEC 61587-1
                  19 shelf stationary

                  Varistar 19'' Shelf, Stationary, 75 kg, RAL 7035, 600W 1000D

                  Catalog #: 22130-309

                  • Product Type: Shelf
                  • Product Family: Varistar
                  • Type: Full Depth
                  • Material: Steel
                    • Color: Light Grey
                    • Color Code: RAL 7035
                    • Height: 740 mm
                    • Width: 495 mm
                    • Length: 682 mm
                  mounting plate pdu

                  PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side

                  Catalog #: 23130-010

                  • Product Type: Bracket