Filter by
Filter applied:
1
Clear filters
- Applications
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width (W)
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Static Load
- Protection Rating
Filter applied: 1
SKUs | 276 results
ProLine S1 Cabinet, 1200x600x900mm, Black, Steel
Catalog #: PS1C1269B
- Height: 47.74 in / 1213 mm
- Width: 23.87 in / 606 mm
- Depth: 35.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 1200x700x800mm, Black, Steel
Catalog #: PS1C1278B
- Height: 47.74 in / 1213 mm
- Width: 27.87 in / 708 mm
- Depth: 31.43 in / 798 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x700x1000mm, Black, Steel
Catalog #: PS1C21710B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x700x1100, Black, Steel
Catalog #: PS1C21711B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 43.22 in / 1098 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x700x1200, Black, Steel
Catalog #: PS1C21712B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x700x800mm, Black, Steel
Catalog #: PS1C2178B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 31.43 in / 798 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x700x900mm, Black, Steel
Catalog #: PS1C2179B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 36.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1000mm, Black, Steel
Catalog #: PS1C21810B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1100, Black, Steel
Catalog #: PS1C21811B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 43.22 in / 1098 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1200, Black, Steel
Catalog #: PS1C21812B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x800mm, Black, Steel
Catalog #: PS1C2188B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 31.43 in / 798 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x900mm, Black, Steel
Catalog #: PS1C2189B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 35.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel