- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Novastar Side Panel for Slim-Line
Steel Side Panels for Slim.Line aluminum frame with quick fastner for easy mounting and installation.
- Side panel with quarter-turn fastener, includes grounding
- St, 1 mm
EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.
- Side panel with integrated 19" bracket
Horizontal Rail, Rear, Center, Type ST, Standard
The horizontal rail, center, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Aluminum extrusion, anodized surface, co...
Front Panel, U-profile, Refrofit Shielding
U-profile front panel for textile EMC gasket.
- U-profile, front panel, Aluminum, 2.5 mm...
- For EMC textile gasket
Frame Type Plug-In Unit Kit, With Hood, Unshielded
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage...
- Connectors usable under EN 60603‐2 (DIN 41612)
EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded
Non-EMC shielded subrack for backplane mounting, light version.
- Subrack with side panel type L ("light")...
- Horizontal rail type "light"
- Aluminum construction
- Rear horizontal rails for backplane moun...
MultipacPRO 19" Chassis, Aluminum, for Eurocards Assembly
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Horizontal Rail Perforated Strip
Perforated strip for centering shielded plug-in units.
- For centering the shielded plug-in units
Front Frame for EMC Shielding for Horizontal Boards Mounting
Front frame installation provides the contact between subracks and assemblies.
- Front frame installation provides the co...
MultipacPRO Mounting Plate
Mounting plates are designed for the mounting of heavy components, e.g. transformers.
- Mounting plates are designed for the mou...
- Bolted laterally inside on a 19" chassis
Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket
Assembly tool, for stainless steel EMC gaskets.
- Exclusively to fix stainless steel EMC g...
Z-Rail for Connector, DIN 41617, 31-Pin
Z-rail for connector in accordance with DIN 41617, 31-pin.
- In conjunction with rear horizontal rails Type ST
- For connectors to DIN 41617