Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Novastar Side Panel for Heavy-Duty
Steel Side Panels for Heavy-Duty aluminum frame with quick fastner for easy mounting and installation.
- With quick-release fastener, includes grounding
- St. 1mm
EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.
- For high mechanical loads up to 25 g (vi...
- For high mechanical demands, 19" bracket...
- EMC shielding concept for front/rear with EMC textile gasket
- Four mounting holes per 19" bracket prov...
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- Aluminum extrusion, anodized surface, co...
Front Panel, Shielded, Bottom Hinged
U-profile front panel bottom hinged for textile gasket.
- U-profile front panel can be unhinged at...
- Enables mounting on horizontal rails
- Shielded, U front panel with textile EMC gasket
- Suitable for subracks (EuropacPRO) and c...
HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- With high shielding from high-frequency radiation
- To accept boards in HP grid increments
- Solid body (tube) on all sides, with cooling fins
EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding
Non-shielded subrack for Din Connector mounting EN 60603-2.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- IP 20, in accordance with IEC 60529
- Internal and external dimensions in acco...
MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Steel (AIZn coated) with Al extrusion front panel
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).
- Aluminum extrusion, anodized
- Z-rails are bolted to the subrack for co...
- For connectors to EN 60603‐2 (DIN 41612)
Front Frame, Unshielded for Horizontal Boards Mounting
The Unshielded front frame covers the gaps between the subracks and assemblies.
- Front frame, Unshielded, for horizontal board mounting
EuropacPRO Perforated Rail for Connector
Perforated flat rail for connector mounting.
- In conjunction with rear horizontal rails, VT
- For Connector Mounting in accordance wit...
Varistar CP Glazed Door With 1-Point Locking
- St, 1.5 mm
- Security glass, 6 mm
- Key lock cover
- Opening angle 180°
Varistar CP Base Plate, Multi-Piece
- To cover the base opening
- The multi-part base plate is open at the...