Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
RackPower PDU, RP1xxx, 100-240 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower PDU, RP2xxx, 230/400 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 ...
- RackPower RP2xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Perforated Door, Seismic EMC, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Rackpower iPDU Mounting Bracket
- Easy assembly of RackPower iPDUs in the Varistar CP
- Compatible with all Varistar CP frames -...
- Can be used for mounting PDUs and intell...
Novastar Side Panel for Heavy-Duty
Steel Side Panels for Heavy-Duty aluminum frame with quick fastner for easy mounting and installation.
- With quick-release fastener, includes grounding
- St. 1mm
EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.
- For high mechanical loads up to 25 g (vi...
- For high mechanical demands, 19" bracket...
- EMC shielding concept for front/rear with EMC textile gasket
- Four mounting holes per 19" bracket prov...
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- Aluminum extrusion, anodized surface, co...
Front Panel, Shielded, Bottom Hinged
U-profile front panel bottom hinged for textile gasket.
- U-profile front panel can be unhinged at...
- Enables mounting on horizontal rails
- Shielded, U front panel with textile EMC gasket
- Suitable for subracks (EuropacPRO) and c...
HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- With high shielding from high-frequency radiation
- To accept boards in HP grid increments
- Solid body (tube) on all sides, with cooling fins
EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding
Non-shielded subrack for Din Connector mounting EN 60603-2.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- IP 20, in accordance with IEC 60529
- Internal and external dimensions in acco...