Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Varistar CP Seismic Base Plate, Multi-Piece
- To cover the base opening
- The multi-piece base plate is open at th...
Front Panel, Flat, With Slot for Stainless Steel EMC Gasket
Front panel, flat, with slot for stainless steel EMC gasket.
- Flat front panel, Aluminum, 2.5 mm, fron...
- For stainless steel gasket
Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.
- Standard rail at the front
- Installation at top and bottom
- Short lip (L-KD)
- < 28 HP not to print
Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.
- For CompactPCI in the area of rear I/0
- For 2 × 3 U expansion, 2 horizontal rail...
- Aluminum extrusion, anodized surface, co...
Front Panel, Front Shielded, Side Hinged
Front panel with textile EMC gasket, side hinged assembly.
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right
EuropacPRO 19" Subrack Kit for Backplane, Shielded
EMC shielded subrack for backplane mounting.
- Subrack with side panel type F ("flexibl...
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different...
- EMC of approximately 40 dB at 1 GHz, 30 ...
MultipacPRO Cover Plate, Plain
Cover plates will close the 19" chassis on top and bottom side.
- Plain cover plates can be used as either...
EuropacPRO Cover Plate for Bolting to Rugged Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.
- Perforation degree 58%
19" Pusher Fan Unit EuropacPRO Connecting Bracket
The brackets are used to connect the fan units to a subrack.
- For joining two subracks EuropacPRO with...
- For joining a subrack EuropacPRO and a pusher fan unit
IEC Input Plug
IEC Input Plug for connection of fans with bolted housing made of heat-resistant plastic.
- Bolted housing made of heat-resistant plastic (UL 94 V-0)
- For connection of fans
- 10 A/250 VAC, protection class I