- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.
- Cases for individual assembly with 19" s...
- Retrofittable EMC shielding
- Version with 19" mounting brackets, no visible screws
- The case has 2 x 1/2 U clearances for ve...
19" Fan Unit, 1 U, With Front Switch
Fan Unit for installation into a 1 U space within the Cabinet.
- Can be adapted to subracks
- Contact protection in accordance with DIN EN ISO 13857
Front Panel 2 HP Wide for Combined Mounting
The 2 HP wide front panel covers an open slot.
- Flat front panel 6 U, 2 HP, Al, 2.5 mm
Interscale Mounting Bracket for 70 mm FHC
The mounting bracket enables a user to assemble a processor.
- Designed for ATX/ITX/Mini ITX & COM usin...
- Utilizes keep out zones to not interfere...
- Designed to assemble the 70 mm Flexible ...
Splitting Extrusion 6 U for Combined Mounting
The support is bolted into the grid holes of the horizontal rails.
- The support is bolted into the grid hole...
- The front side has to be covered by a 2HP front panel
Varistar CP Bottom Rear Panel, Shortened
- Screw fixed, Robust and Single person mountable Side Panel
- Plain or with brush strip
- Height of connection plate 400 mm
RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with NEMA L5 outlets.
- RackPower Basic Power Distribution Units...
- Input Voltage Range 100 - 120 VAC, 1-phase L-N
- Connecting cable 10", with NEMA L5 connector
- Nema L5 outlets
RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outle...
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200-240/346-415VAC, 3-phase WYE
- Connecting cable 6", with IEC 60309 3P+N+E connector
- C13 and C13/C19 Combo outlets
RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in...
- Dry Contact Cable to connect I/O sensors e.g. smoke
- 1 m Cable to Sensor box with integrated ...
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Lever handle with key insert (2 keys)
- Frame, St, 1.5 mm
- Opening angle 180°
- Security glass, 6 mm
Novastar 19" Panel/Slide Mount
Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.
- For recessed installation of 19" components
- For fitting to depth members (25 mm grid)
- Load carrying capacity 400 kg
Horizontal Rail, Rear, Type H-VT, Heavy
The horizontal rail, type VT enables the direct assembly of a backplane.
- For direct backplane mounting
- Mounting top and bottom
- Recessed installation for high mechanical demands (H-VT)
- Aluminum extrusion, anodized finish, con...