- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle
EMC Shielded subrack for backplane mounting, heavy versionfront handle.
- Subrack with side panel type H ("Heavy")...
- Modifications such as cutouts, different...
- Supplied as space-saving flat-pack
- Aluminum construction
RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding
Flexible and robust enclosure for 19“ components or individual electronics assemblies.
- Cases for individual assembly with 19" s...
- Designed for insertion/extractor handles...
- Retrofittable EMC shielding
- Version with 19" mounting brackets
Front Panel Alternative for Combined Mounting
The 2 HP wide front panel covers an open slot.
- U-profile front panel 6 U, 2 HP, Al, 2.5 mm
- Prepared for textile EMC gasket
EuropacPRO 19" Subrack Kit for Backplane, Slide Rail, Retrofit Shielding
Non shielded subrack for backplane, subrack can be assembeld on slide rails.
- Subrack with side panel type F ("Flexibl...
- Subrack can be used with slide rails
- Rear horizontal rails for backplane moun...
- Installed load up to 11 kg
EuropacPRO 19" Subrack Kit for Power Distribution Module, Unshielded
For mounting installation devices in accordance with DIN 43880.
- For mounting installation devices in acc...
- Modular frame to accept e.g. power distribution modules
- Internal and external dimensions in acco...
- Aluminium side panels
Guide Rail End Piece, PC
End pieces for individual multi-piece guide rails with plastic or Aluminum extrusion mid-piece.
- Guide rail end pieces (PC) for individua...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
- Mid-pieces available for standard PCB le...
Varistar CP Steel Door, Plain With 3-Point Locking and Brush Strip, Shortened
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the door is 400 mm less th...
Frame Type Plug-In Unit Kit, Unshielded, Perforated Covers-Screw-on Version, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Cover plate with perforation -screw-on v...
- Rear panel with cut-out for single conne...
- Extruded side panels with groove to righ...
RackPower Basic PDU, RB0xxx, 208 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outle...
- RackPower Basic Power Distribution Units...
- Input Voltage Range 200-240VAC, 3-phase DELTA
- Connecting cable 6", with IEC 60309 3P+E connector
- C13 and C13/C19 Combo outlets
RackPower Door Switch Sensor
Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor B...
- Door Switch Sensor with Magnetic Switch
- 1 m Cable to Sensor box with integrated...
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration