- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Varistar CP Cabinet Frame, Seismic
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity.
- St, 1.5 mm, zinc-plated, finish: powder-coated
- Earthquake resistance to Bellcore Zone 4
- Welded seismic frame with strengthening brackets, RAL 7021
- Dynamic load-carrying capacity 250 kg to IEC 61587‐2
Horizontal Rail, Rear, Type H-ST, Heavy, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.
- For indirect backplane mounting with insulation strip
- Standard where mechanical demands are high (H-ST)
- Mounting top and bottom
- < 28 HP not printed
EuropacPRO Cover Plate for Horizontal Rail Type L, Light
Mechanical covering of installed components. The plate will be inserted into a groove of the L type horizontal rails.
- Mechanical covering of installed components
- Suitable for "light" and "flexible" subr...
- Perforation ratio approx. 60%
Torx Screwdriver
Tool for different torx screws.
- Assembly tool with Torx drive
Frame Type Plug-In Unit Kit, Shielded, Plain Cover
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Rear panel with cut-out for single conne...
- Extruded side panels with groove to righ...
- Plain cover plates
EuropacPRO 19" Subrack Kit for Backplane, Rugged, Shielded
Subrack with reinforced horizontal rails and side panels.
- Subrack with side panel and horizontal r...
- Aluminum construction
- Rear horizontal rail for backplane mount...
- Internal and external dimensions in acco...
RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or individual electronics assemblies.
- Cases for individual assembly with 19" s...
- Designed for insertion/extractor handles...
- Version with 19" mounting brackets with front handles
- Retrofittable EMC shielding
19" Fan Unit, 1 U
Fan Unit for installation into a 1 U space within the Cabinet.
- Mechanical strain relief for mains cables
- Can be adapted to subracks
- Contact protection in accordance with DIN EN ISO 13857
EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.
- The angle Kit enables the recessed mount...
PMC Mezzanine Front Panel, Non-Shielded
Mezzanine front panel is fitted into PMC front panel cut-outs. Available in different treatments.
- Mezzanine front panel is fitted into PMC...
- EMC shielding with conductive O-ring