Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
Frame Type Plug-In Unit Kit, Perforated Covers, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Extruded side panels right and left, wit...
- Rear panel with cut-out for single conne...
- Cover plate with perforation, for guide ...
EuropacPRO 19" Subrack Kit for Railway, Shielded, SNCF
Subrack for Railway applications, conform to SNCF Standard.
- SNCF listed, EuropacPRO-fer, tested to N...
- The 19" bracket is firmly fixed to the s...
- Lateral support bars to NFF standard fac...
- IP 20, in accordance with IEC 60529
EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Handle Holes
Side Panel, tox welded to the 19" bracket.
- For high mechanical demands, 19" bracket...
- Versions for EMC sealing (stainless steel or textile)
19" Pusher Fan, 2 U, Axial
Fan tray with integrated pusher fan.
- Contact protection in accordance with DIN EN ISO 13857
- Integrated air deflector prevents heat b...
- Can be adapted to subracks
- Optionally with additional rear fan, 2 U...
EuropacPRO 19" Subrack Kit for Backplane, Wall Mount, Unshielded
Subrack for assembly to a wall or cabinet panel.
- Subrack with side panel type L ("light")
- For backplane mounting
- Internal and external dimensions in acco...
- IP 20, in accordance with IEC 60529
Panhead Screw, Torx, Self-Tapping
Panhead screws.
- Panhead screw with torx, self-forming
- For mounting trapezoid handles to the fr...
Varistar CP Glazed Door With 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Glazed Door With 3-Point Locking, With Lock
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Security glass, 6 mm