- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
RackPower PDU, RP1xxx, 120/208 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.
- Spot Fluid Leak Sensor to detect punctual leak
- 5 m Connection Cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Rack Safety Plus, 3 U, 208 / 240 V AC
The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as...
- 19“, 3 U Power Distribution Unit with Em...
- Supplies AC mains power to electrical or...
- 208 V phase to phase or phase to neutral...
- AC outputs with different connector type...
Novastar 19" Panel/Slide Mount
Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.
- For recessed installation of 19" components
- For fitting to depth members (25 mm grid)
- Load carrying capacity 400 kg
Horizontal Rail, Rear, Type H-VT, Heavy
The horizontal rail, type VT enables the direct assembly of a backplane.
- For direct backplane mounting
- Mounting top and bottom
- Recessed installation for high mechanical demands (H-VT)
- Aluminum extrusion, anodized finish, con...
EuropacPRO Cover Plate, Universal
A cover plate is used for electromagnetic shielding or as mechanical protection.
- Shielding is provided by optional EMC st...
- For variable positioning of horizontal r...
- Perforation degree 58%
- Suitable for use with all horizontal rails
EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.
- 19" bracket is bolted laterally with the...
- For stainless steel EMC gasket
PDU Mounting Bracket
Assembly kits for PDUs.
- Easy assembly of basic and RackPower PDUs
Frame Type Plug-In Unit Kit, Shielded, Perforated
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Cover plate with perforation, for guide ...
- Rear panel with cut-out for multiple connectors
- Extruded side panels with groove to righ...
EuropacPRO 19" Subrack Kit for Railway, Shielded, EN 50155
Subrack for use in railway applications that conform to EN 50155.
- Shock and vibration tested to EN 50155, part 12.2.11
- The 19" bracket is firmly fixed to the s...
- The double 19" screwing position adds to...
- IP 20, in accordance with IEC 60529