- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
RackPower PDU, RP1xxx, 120/208 VAC, 3-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Spot Leak Detection Sensor
Spot Fluid Leak Sensor to detect punctual leak for nVent SCHROFF RackPower PDU's.
- Spot Fluid Leak Sensor to detect punctual leak
- 5 m Connection Cable
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Rack Safety Plus, 3 U, 208 / 240 V AC
The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as...
- 19“, 3 U Power Distribution Unit with Em...
- Supplies AC mains power to electrical or...
- 208 V phase to phase or phase to neutral...
- AC outputs with different connector type...
Horizontal Rail, Rear, Type L-MZ, Light, With Z-Rail
The horizontal rail, type light with MZ enables the use of DIN connectors.
- For directly mounting connectors complyi...
- With Z-rail for low mechanical load (L-MZ)
- Aluminum extrusion, anodized finish, con...
EuropacPRO Cover Plate for Bolting to Side Panel, SNCF
A cover plate is used for electromagnetic shielding or as mechanical protection.
- For variable positioning of horizontal r...
- Perforation degree 58 %
- Suitable for use with all horizontal rails
EuropacPRO 19" Bracket for Textile Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.
- 19" bracket is bolted laterally with the...
- For textile EMC gasket
Front Panel, Anodized With Untreated Edges, Unshielded
Front Panel, anodized with untreated edges, unshielded.
- Partial width front panel, Al, 2.5 mm
- Al, clear anodized, untreated edges
Frame Type Plug-In Unit Kit, Plain Cover, 1 Connector
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
- Rear panel with cut-out for single conne...
- Extruded side panels right and left, wit...
- Plain cover plates
EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF
Subrack for Railway applications, conform to SNCF Standard.
- SNCF listed, EuropacPRO-fer, tested to N...
- The 19" bracket is firmly fixed to the s...
- Lateral support bars to NFF standard fac...
- IP 20, in accordance with IEC 60529
19" Pusher Fan, 2 U, Tangential
Fan tray with tangential pusher fan.
- 2 versions: - LE1: 19" bolt-on dimension...
- High air flow
- Integrated filter mat