- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)
EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack.
- Required for shielding of rear
- Can also be used as front closure when u...
Socket Strip, SCHUKO, With Wieland® Input
Modular, compact socket strips with many function elements.
- Installation height 1 U
- Output via SCHUKO sockets
- Input via Wieland® GST 18 plug
- Socket strips can be rotated through all...
Guide Rail With Coding IEEE ESD Clip, Alignment Pin
The ESD clip for the alignment pin is mounted onto guide rails in accordance with IEEE 1101.10/11.
- Mounts in the bottom and top horizontal rail
- For alignment pin to IEEE; can be plugge...
Socket Strip, SCHUKO/UTE, Local Display
PDU with local power meter.
- Integrated measurement and display via local display unit
- Socket strips with Schuko sockets
- Mounting height 1 U
- Socket strips can be rotated through all...
Socket Strip, Swiss
Modular, compact socket strips with many function elements.
- Socket strips can be rotated through all...
- 230 V, 10 A
- In accordance with SEV.IEC 60884
- Connecting cable 2 m with Swiss version plug
Front Handle, for Type R Side Panels
The front handle for a rugged subrack have a load-carrying capacity 30 kg.
- Load-carrying capacity 30 kg
- Suitable for 3 and 6 U side panels
- The form of the handle make it much easi...
Socket Strip, USA
Modular, compact socket strips with many function elements.
- Horizontal and vertical mounting
- Socket strips can be rotated through all...
- Connecting cable 2 m, with USA plug
- Socket strips with USA sockets
Guide Rail With Coding for CompactPCI/ VME64x, PC
With Coding type plastic guide rail for plug-in units or PCBs.
- NEW generation with coding type plastic ...
- Significantly increased stability, due t...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
Socket Strip, UTE
Modular, compact socket strips with many function elements.
- 230 V, 16 A
- In accordance with NFC 61-303
- Socket strip with UTE sockets
- Mounting height 1 U
Socket Strip, UTE, 3-Phase, 9 Sockets
Modular, compact socket strips with many function elements.
- Connecting cable 2 m, open end with ferrules
- Socket strips can be rotated through all...
- Socket strips with UTE sockets, 3-phase
- 3 phases, 16 A per phase
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC
With Coding type, Offset plastic guide rail for plug-in units or PCBs.
- NEW generation With Coding, Offset type ...
- Significantly increased stability, due t...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
Socket Strip, UTE, Master‐Slave, 6 Sockets, 19"
Modular, compact socket strips with many function elements.
- Connecting cable 2 m, with SCHUKO/UTE plug
- Horizontal and vertical mounting
- Socket strips can be rotated through all...
- 230 V, 16 A