EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type F ("flexible"), front 19" bracket included, depth-adjustable 19" bracket sold separately (not included in items delivered)
- Rear horizontal rail for backplane mounting with insulation strip
- Aluminum construction
- IP 20, in accordance with IEC 60529
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
- Horizontal rail type "light"
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.