Skip to main content

Please Select Your Country/Language Preferences

PH35745.jpg image Hover to magnify image or click to enlarge

Flexible Jumper for Fence and Gate Grounding

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Tamaño de conductor Diámetro de tubo ERICO CADWELD  Número de pieza del molde Tamaño del material de soldadura
N.° 2 sól. 1 1/2 in - 4 in VBC1TV3C 65
N.° 2 sól. 4 in - 6 in VBC2GV5C 90
2/0 trenz. 1 1/4 in - 3 1/2 in VBC2GV3C 115
2/0 trenz. 4 in - 6 in VBC2GV5C 115
4/0 trenz. 1 1/4 in - 3 1/2 in VBC2QV3C 115
4/0 trenz. 4 in - 6 in VBC2QV5C 115
FJ-2Q-24
FJ Flexible Jumper
2Q Cable Code #2 Solid = 1T
2/0 Stranded = 2G
4/0 Stranded = 2Q
24 Length of Jumper (inches)
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us