Skip to main content

Please Select Your Country/Language Preferences

PH39735.jpg image Hover to magnify image or click to enlarge

nVent ERICO Quickfill No-Mix Ground Enhancing Backfill

nVent ERICO Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and enables convenient installations. Quickfill is designed to minimize dust and eliminate mixing. It is the ideal material to use in areas of poor conductivity such as rocky ground, mountain tops, and sandy soil. Once installed, Quickfill is maintenance-free, not requiring periodic charging. Dry ground enhancement materials are more sensitive to seasonal variability than cement-based materials.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Especificaciones
Parámetro Valores Método de prueba
Resistividad < 15 Ω-cm cuando se mezcla con 40% de agua en peso < 25 Ω-cm cuando se prueba seco Método de 4-Electrodos según ASTM G57-06
Contenido de azufre < 2% ISO 4689-3
Lixivación < límite de notificación para todas las sustancias EN 12457-2 TCLP según EPA 1311
Densidad 993 kg/m3 -
Longitud de zanja estimada por bolsa de Quickfill
Ancho de zanja Grosor total de Quickfill
10 cm 13 cm 15 cm
10 cm 1.10 m 0.88 m 0.73 m
15 cm 0.73 m 0.58 m 0.49 m
20 cm 0.55 m 0.43 m 0.37 m
25 cm 0.43 m 0.34 m 0.27 m
30 cm 0.37 m 0.27 m 0.24 m
Bolsas estimadas de Quickfill para rellenar alrededor de varillas de tierra
Diámetro Profundidad
1.5 m 1.8 m 2.4 m 3.0 m 4.6 m 6.1 m
10 cm 1.1 1.3 1.8 2.2 3.3 4.4
15 cm 2.5 3.0 3.9 4.9 7.4 9.8
20 cm 4.4 5.2 7.0 8.7 13.0 17.4
25 cm 6.8 8.2 10.9 13.6 20.3 27.1
30 cm 9.8 11.7 15.6 19.5 29.3 39.0
Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us