- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 95 results (818 items)
ISO Low Voltage Insulators, Imperial Thread
Low voltage electrical insulator.
- Great stability of electrical and mechanical parameters
- High resistance to leakage current
- UL® Recognized in E125470 and evaluated ...
- Halogen free
PCB Plain Copper Busbar
Copper busbar for heavy-duty power connections.
- Heavy-duty power connection
- Circuit breaker, generator and prefabric...
- Alternative to large and multiple cables
- Earth/ground connection
SBLL-250 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine ...
- Tinned copper block allows for copper or...
- Accessible studs allow for easy connecti...
- Design allows for visual inspection of c...
- Adjustable transparent cover
Solid Copper Ground Rod, Pointed
Solid copper rods, made from highly conductive, hard drawn copper, are ideal for high soil resistivity or areas with hig...
- Solid copper ground rods made of high co...
Lightning Card
- Ideal for use on land and offshore wind turbines
- Unique serial numbers can associate data...
- Standard CR80 credit card size with HiCo magnetic strip
Universal Pedestal Clamp with Cable Management, MBNUPCJ240
Eliminates the need for separate mounting brackets for different pedestal types or sizes.
- Only one attachment required for both me...
- Eliminates the need for separate mountin...
- Stainless steel construction of bracket ...
- Mesh bonding conductors do not have to b...
Cable to Cable
Cadweld graphite mold designed and engineered to create cable to cable exothermically welded connections.
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connectio...
- Portable installation equipment with no ...
Fence Clamp, One Conductor
Can provide ideal mounting points for conductors used throughout your grounding and bonding system.
- Theft-deterrent appearance
- Stainless steel hardware included
- Tin plating minimizes the risk of corrosion
- The clamp accepts the conductor either i...
nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.
- Theft-deterrent; steel core is hard to cut with hand tools
- Cost-effective; copper bonded to a steel...
- Superior corrosion resistance; applicati...
- Copper-bonded coating will not crack or ...
Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.
- Stamped bonding plate suitable for struc...
- Listed to UL® 96
nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen...
- Thin layers of tinned electrolytic coppe...
- Full range from 19.5 mm² up to 1200 mm² and 125 A to 2800 A
- Insulated by high-resistance, halogen fr...
- Easily bent, folded, and twisted, improv...
nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification