Skip to main content

Please Select Your Country/Language Preferences

Fan Finger guard grilles; 4-inch 4 inch; 6-inch 6 inch; DWS1; 14377 AFLTR4LD; 17424 AFLTR6LD Hover to magnify image or click to enlarge

Fan Filter and Finger Guard Kit 4-inch Fans, 4.88x4.88x.44, Black, Plastic

Catalog#: AFLTR4LD

Low-density grille and filter kit that can also be used as vent. Filter is removable and can be cleaned and reused. Mounting hardware included.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us