Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
Hover to magnify image or click to enlarge
Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
Catalog#: CP5620
Concept panels are taller and wider than corresponding NEMA-size panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Painted white or conductive finish
- Include a formed flange along any side that is longer than 22.20 in (564 mm)
- Optional wood panels are made of 3/4-in plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Drawing Document
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.