Skip to main content

Please Select Your Country/Language Preferences

PROLINE G2; Tool-less Shelf; tool less shelf; toollessshelf; D19FVT69G; D19FVT1912G Hover to magnify image or click to enlarge

Tool-less Shelf, fits 900-1200mm deep, Black, Steel

Catalog#: D19FVT912B

The Tool-less Shelf provides a support surface for equipment mounted within a 19in rack. It mounts onto rack angles that have EIA-spaced square holes (.375 inch). The shelf slides open and provides a variable-sized, continuous surface for equipment. The back of the shelf has oval cutouts for power and data cables. The shelf also features accessory hole patterns at the back of the shelf that fit small and large D-rings to help manage cable. It is rated for 150 lb. (68 kg) static load. NOTE: FOR SQUARE-HOLE RACK ANGLES ONLY!

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us