Rack Panel for 19-inch Rack 1U, 1.72x19.00x.11, Black, Mild Steel
Hover to magnify image or click to enlarge
Rack Panel for 19-inch Rack 1U, 1.72x19.00x.11, Black, Mild Steel
Catalog#: P19RPP1UB
The Rack Panel is used to cover unused rack space in cabinets or open frame racks for a finished appearance. It can also be used for surface mounting small devices. Panels are flat with mounting slots spaced at 19-inch EIA standard spacing. Please note the mounting hardware is sold separately.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Rack Panel is used to cover unused rack space in cabinets or open frame racks for a finished appearance
- It can also be used for surface mounting mall devices
- Panels are flat with mounting slots spaced at 19-inch EIA standard spacing
- Mounting hardware is sold separately
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.