ProLine Network Switch Cabinet with Sides, 2000x1000x1200mm, Lt Gray, Steel
Hover to magnify image or click to enlarge
ProLine Network Switch Cabinet with Sides, 2000x1000x1200mm, Lt Gray, Steel
Catalog#: PNS201012B
ProLine Network Switch cabinet is a pre-engineered solution for the thermal and cable management needs of large data center network core switches. It is designed to meet Cisco 6509, 6513, 7009 and 7018 Series network switch requirements in data centers with a hot aisle/cold aisle cabinet layout. (For other Cisco switch models, contact HOFFMAN for cabinet applications.) Cabinet provides for both patch cords and permanent link cables with support from vertical to horizontal transitions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Meets all CISCO 6509, 6513, 7009 and 7018 Series network switch installation and operational requirements
- Integrated right-to-left airflow ducting ensures core switch is supplied with air from cold aisle
- Front door has keyed multi-point vault-style latch system and central key lock to ensure security
- Split overlapping rear doors provide quick access to equipment without blocking aisles (7009 and 7018 Series have split front and rear doors)
- Front vertical cable manager has integral hinged doors to house, protect and provide aesthetic appearance
- Front cable manager uses arrowhead support fingers to support and ensure proper bend radius, provide increased cable capacity and facilitate assembly
- Available standard with sides or without for use in ganged applications
- Top-mount sliding gland plate provides large opening for cables, pre-terminated cable bundles and patch panels
- Open base allows under floor cable entry
- 6509 and 6513 Series only:
- Network core switch shelf located at bottom of cabinet (2 RU on 65089/6513 Series; 0 RU on 7018 Series)
- Attractive, rigid front door made of aluminum extrusions and formed perforated steel, with more than 70 percent open space for free flow of cool air to equipment
- Rear upper-mounted 4 RU equipment mounting angles provide for PDUs, fiber-to-copper transition, splitter equipment and other 19-in. rack-mounted equipment
- Rear horizontal and vertical cable management provide support and transition of permanent link cables
- Switch shelf is included with cabinet
- Front set of 19-inch mounting rails are tapped (10-32) per EIA standards
- Top and sides are formed steel
- Sides secured with fasteners
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.