- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 95 results (818 items)
CABS Busbar Support Kit
Module kit for all busbar types.
- For all busbar types
- Improve bending resistance by interlocki...
- Quick and easy to install
- Halogen free insulators
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators ag...
- Silver brazed joints (35% silver alloy b...
- Conductor spacing available in standard configurations
- Option to add center wire into the mat c...
- Ground mats are laid flat onto pallets for shipping
Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
- Tinned copper or aluminum block allows f...
- Screw retaining cover is hinged and removable
- Design allows for visual inspection of c...
- Modular snap-together blocks for buildin...
Side Receptor Plug
A fully encapsulated connection from the conductor to the side receptor disk utilizing an engineered thermoplastic mater...
- Fully encapsulated connection from condu...
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
Rebar Grounding Clamp, Parallel
Universal use for rebar, rods or pipes.
- Universal use for rebar, rods or pipes
- Lay-in feature cuts installation time
- Bronze alloy construction with Stainless Steel 304 screws
- Approved for direct burial in earth and concrete
UFS nVent ERIFLEX Flexibar and IBSB Support Kit
Insulated flat conductor support.
- Kit includes one rail and 24 retaining blocks
- Create up to three 650 mm (25.6") suppor...
- Retaining blocks are halogen free
- RoHS compliant
nVent ERICO Ericore Terminated Conductor
Low-inductance, low-impedance cable designed to minimize voltage build-up due to lightning impulses.
- Low-inductance, low-impedance cable desi...
- Multiple insulated layers of conductor r...
- Upper termination provides an insulated ...
- Requires lower termination kit
Air Terminal, Imperial Thread
Air Terminal, Imperial Thread.
- Lightning strike termination points for ...
nVent ERIFLEX FleXbus Conductor
- Flexible insulated copper-plated, aluminum flat braid
- Better current/ampacity than cable due to skin effect
- Much more flexible than cable
- No bending radius to respect
CPI Grounding and Bonding Braid, Stainless Steel
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
- Quick and easy to install
Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.
- Dynamic response to the approach of a lightning downleader
- Non-radioactive technology
- No external power required
- Three replaceable terminals for specific...