Skip to main content

Please Select Your Country/Language Preferences

Varistar Colocation Cabinet, RAL 7021, 4 Compartments, 52 U, 2450H, 800W, 1200D

Catalog#: 10130-274

Colocation cabinets with 2, 3 or 4 divider units in RAL 7021 to accommodate servers while seperating access and cabling of the compartments.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame (Slim‐Line) from steel profiles, RAL 7021 1
2 Flat top cover, St, RAL 7021, with brush strip (left and right) 1
3 Front door, St, perforated, RAL 7021, 180° hinge, 2-point locking and lever handle (key and numeric code) 4
4 Rear door, St, perforated, RAL 7021, 180° hinge, 2-point locking and lever handle (key and numeric code) 4
5 Cable channels, left and right 8
6 Depth member for fixing false floors and 19" profiles 8
7 19" panel, St, RAL 7021, with EIA perforation, depthadjustable in 25 mm increments, standard fitting position 74 mm recessed 16
8 Base plate can be mounted from inside 4
9 Adjustable foot 4
10 Earthing kit, fitted 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us