SC Series, Below Insulation End Termination Kit
Hover to magnify image or click to enlarge
SC Series, Below Insulation End Termination Kit
nVent RAYCHEM 2/3SC-LTC is a range of low profile, below insulation end termination kits for use in long line heat tracing applications. It has a copper-free aluminum conduit body with epoxy finish. Suitable for use in hazardous areas.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: the conduit body has two 1" NPT entries, a large top opening with cover for easy potting and a threaded NPT close-up plug
- NEMA Type 4 conduit body
Specifications
Connection Type | Cold Applied |
Model | Heating Cable End Piece |
Mounting | On Pipe |
Below Insulation | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.