Kiskosovitin 32 A, mukana kaapelit, WO60
Hover to magnify image or click to enlarge
Kiskosovitin 32 A, mukana kaapelit, WO60
Busbar adapter 32 A. Witch two adjustable mounting rails. The upper section is removable and has pre-fitted cables.
Industry Standards
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Busbar adapter 32 A. With two adjustable mounting rails. With removable upper section and leads (6 mm²).
- Rated voltage: 690 V
- Rated current: 32 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 2.2 W
- Poles: 3-pole
- Dimensions: 54 × 200 ×75 mm
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.