Kiskosovitin 80 A, ei kaapeleita, WO60
Hover to magnify image or click to enlarge
Kiskosovitin 80 A, ei kaapeleita, WO60
Busbar adapter with one mounting rail with screw terminals 16 mm².
Industry Standards
UL
CSA
GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Approvals: CSA, UL, GL
- Poles: 3-pole
- Power dissipation at 80% load: 6 W
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Rated current: 80 A
- Rated voltage: 690 V
- Pack quantity: 1 pc.
- Description: Busbar adapter 80 A. With one adjustable mounting rail. With terminals 16 mm², operated from the back.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.