Rungon peitekehys, FFC
Hover to magnify image or click to enlarge
Rungon peitekehys, FFC
The frame cover improves the enclosure's aesthetics and allows for easy access into the enclosure when a door is not used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To cover the framework around the door aperture on 600 mm wide data-telecom enclosures, when a door is not fitted.
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 set with mounting accessories.
Specifications
Thickness | 1.75 mm |
Thickness | 16 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.