Säätöjalat, LF
Hover to magnify image or click to enlarge
Säätöjalat, LF
These adjustable feet allow the enclosure to be levelled and adjusted in height up to 30 mm, if required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Adjustable feet for leveling enclosures placed on uneven ground. Mounted directly to the enclosure’s frame. Adjustment stroke: 30 mm.
- Maximum load: 3000 N per foot.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.