Supistusholkki, läpivienti, ruostumaton teräs
Hover to magnify image or click to enlarge
Supistusholkki, läpivienti, ruostumaton teräs
Feed-Through Stainless Steel Reducer Bushings are for reducing to a smaller wireway size. The center hole bushing centers the two wireway sizes relative to each other while the edge hole bushing keeps the top surfaces even. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Feed-Through Stainless Steel Reducer Bushings are for reducing to a smaller wireway size
- The center hole bushing centers the two wireway sizes relative to each other while the edge hole bushing keeps the top surfaces even
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
Finish | No. 2B |
Material | Stainless Steel 304 |
Color | Unpainted |
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.