Seinäkiinnikkeet koteloille, joissa on sadekatos, UWB
Hover to magnify image or click to enlarge
Seinäkiinnikkeet koteloille, joissa on sadekatos, UWB
An enclosure with a rain hood fitted, can be easily mounted at the installation site without any need for internal access. The brackets are corrosion resistant, which is perfect for harsh environments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Wall mounting brackets for UDP enclosures with rainhood. Can be mounted in horizontal position only. Easy mounting without screws, even with the enclosure finished and closed.
- Material: Stainless steel AISI 304.
- Delivery: 4 brackets and four plastic clips.
- Wall mounting brackets for UDP enclosures with rainhood
- Can be mounted in horizontal position only
- Easy mounting without screws, even with the enclosure finished and closed
- Four brackets and four plastic clips
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.