Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 449 results

PH41604.eps image

FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²

Catalog #: FLEXEXT1001

  • Material: Copper
  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
  • Unit Weight: 4.01 lb
  • Unit Weight: 1.82 kg
    PH41607.eps image

    FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²

    Catalog #: FLEXEXT50A1

    • Material: Copper
    • Conductor Size: 220 mm²;360 mm²;545 mm²
    • Unit Weight: 1.05 lb
    • Unit Weight: 0.48 kg
      PH41608.eps image

      FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²

      Catalog #: FLEXEXT50B1

      • Material: Copper
      • Conductor Size: 640 mm²
      • Unit Weight: 1.73 lb
      • Unit Weight: 0.79 kg
        PH40534.jpg image

        FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield

        Catalog #: FLEXFOAMBARRIER

        • Color: Red;Brown
        • Approx. Cure Time: 90 s Min
        • Height: 19.68" Max
        • Height: 500 mm Max
          • Installation Temperature: 59 to 86 °F
          • Installation Temperature: 15 to 30 °C
          • Volume: 12.85oz
          • Volume: 380ml
          • Width: 17.72" Max
          • Width: 450 mm Max
          • Complies With: EN 13501-1;EN 1366-3
          • Density: 13.42 lb/ft³
          • Density: 215 kg/m³ Min
          • Flammability Rating: DIN 4102 (B2)
          • Sound Transmission Class: 43.5 - 66 dB(A)
          • Volume Yield: 0.55 gal (US) Max
          • Volume Yield: 2.1 l Max
          • Unit Weight: 1.6 lb
          • Unit Weight: 0.72 kg
        PH40534.jpg image

        FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield

        Catalog #: FLEXFOAMBARUL

        • Color: Red;Brown
        • Approx. Cure Time: 90 s Min
        • Height: 19.68" Max
        • Height: 500 mm Max
          • Installation Temperature: 59 to 86 °F
          • Installation Temperature: 15 to 30 °C
          • Volume: 12.85oz
          • Volume: 380ml
          • Width: 17.72" Max
          • Width: 450 mm Max
          • Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
          • Volume Yield: 0.5 gal (US) Max
          • Volume Yield: 1.9 l Max
          • Unit Weight: 1.6 lb
          • Unit Weight: 0.72 kg
        nVent ERIFLEX FleXbus Stripper Cutter

        FleXbus Stripper Cutter

        Catalog #: FLEXSTRIPPERCUT

        • Material: Carbon Steel;Polymer
        • Length (L): 6.14"
        • Length (L): 156 mm
        • Width (W): 1.34"
          • Width (W): 34 mm
          • Unit Weight: 0.06 lb
          • Unit Weight: 0.03 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 3/8 UNC

        Catalog #: ISO1-12-38

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1 1/2"
          • Height (H): 38.1 mm
          • Hex Width (W): 2"
          • Hex Width (W): 2"
          • Depth (D): 2.31"
          • Depth (D): 58.7 mm
          • Thread Size (TS): 3/8" UNC
          • Thread Depth (TD): 3/8"
          • Thread Depth (TD): 9.53mm
          • Diameter (Ø): 1.68"
          • Diameter (Ø): 42.67 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 2300lb
          • Static Load 1 (F1): 10231N
          • Static Load 2 (F2): 1200lb
          • Static Load 2 (F2): 5338N
          • Unit Weight: 0.35 lb
          • Unit Weight: 0.16 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 1/4 UNC

        Catalog #: ISO1-12-40

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1 1/2"
          • Height (H): 38.1 mm
          • Hex Width (W): 2"
          • Hex Width (W): 2"
          • Depth (D): 2.31"
          • Depth (D): 58.7 mm
          • Thread Size (TS): 1/4" UNC
          • Thread Depth (TD): 1/2"
          • Thread Depth (TD): 12.7mm
          • Diameter (Ø): 1.68"
          • Diameter (Ø): 42.67 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 2300lb
          • Static Load 1 (F1): 10231N
          • Static Load 2 (F2): 1200lb
          • Static Load 2 (F2): 5338N
          • Unit Weight: 0.27 lb
          • Unit Weight: 0.12 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1.5", 2" Hex Width, 2.31", 5/16 UNC

        Catalog #: ISO1-12-516

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1 1/2"
          • Height (H): 38.1 mm
          • Hex Width (W): 2"
          • Hex Width (W): 2"
          • Depth (D): 2.31"
          • Depth (D): 58.7 mm
          • Thread Size (TS): 5/16" UNC
          • Thread Depth (TD): 1/2"
          • Thread Depth (TD): 12.7mm
          • Diameter (Ø): 1.68"
          • Diameter (Ø): 42.67 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 2300lb
          • Static Load 1 (F1): 10231N
          • Static Load 2 (F2): 1200lb
          • Static Load 2 (F2): 5338N
          • Unit Weight: 0.28 lb
          • Unit Weight: 0.13 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1", 1 1/8" Hex Width, 1.3", 1/4 UNC

        Catalog #: ISO1-14

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1"
          • Height (H): 25.4 mm
          • Hex Width (W): 1 1/8"
          • Hex Width (W): 1.12"
          • Depth (D): 1.3"
          • Depth (D): 33 mm
          • Thread Size (TS): 1/4" UNC
          • Thread Depth (TD): 5/16"
          • Thread Depth (TD): 7.94mm
          • Diameter (Ø): 0.82"
          • Diameter (Ø): 20.83 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 1500lb
          • Static Load 1 (F1): 6672N
          • Static Load 2 (F2): 350lb
          • Static Load 2 (F2): 1557N
          • Unit Weight: 0.06 lb
          • Unit Weight: 0.03 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1.25", 1 5/8" Hex Width, 1.88", 1/4 UNC

        Catalog #: ISO1-14-14

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1 1/4"
          • Height (H): 31.75 mm
          • Hex Width (W): 1 5/8"
          • Hex Width (W): 1.62"
          • Depth (D): 1.88"
          • Depth (D): 47.7 mm
          • Thread Size (TS): 1/4" UNC
          • Thread Depth (TD): 5/16"
          • Thread Depth (TD): 7.94mm
          • Diameter (Ø): 1.41"
          • Diameter (Ø): 35.81 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 2300lb
          • Static Load 1 (F1): 10231N
          • Static Load 2 (F2): 675lb
          • Static Load 2 (F2): 3003N
          • Unit Weight: 0.12 lb
          • Unit Weight: 0.05 kg
        PH3142.jpg image

        Low Voltage Insulator, Imperial , 1.25", 1 5/8" Hex Width, 1.88", 3/8 UNC

        Catalog #: ISO1-14-38

        • Material: Glass Fibre Reinforced Polyester;Steel
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Height (H): 1 1/4"
          • Height (H): 31.75 mm
          • Hex Width (W): 1 5/8"
          • Hex Width (W): 1.62"
          • Depth (D): 1.88"
          • Depth (D): 47.7 mm
          • Thread Size (TS): 3/8" UNC
          • Thread Depth (TD): 3/8"
          • Thread Depth (TD): 9.53mm
          • Diameter (Ø): 1.41"
          • Diameter (Ø): 35.81 mm
          • Insulation Voltage: 1500
          • Static Load 1 (F1): 2300lb
          • Static Load 1 (F1): 10231N
          • Static Load 2 (F2): 675lb
          • Static Load 2 (F2): 3003N
          • Unit Weight: 0.14 lb
          • Unit Weight: 0.06 kg