Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 978 results
Cabinet Cable Route Adapter, 1000D for Varistar CP
Catalog #: 21630-168
- Product Type: Cover
- Type: Cable Tray Adapter
- Works With: Aisle Containment
- Depth: 1000 mm
- Length: 1000 mm
- Material: Steel
- Color: Black Grey
Cabinet Cable Route Adapter, 1100D for Varistar CP
Catalog #: 21630-169
- Product Type: Cover
- Type: Cable Tray Adapter
- Works With: Aisle Containment
- Depth: 1100 mm
- Length: 1100 mm
- Material: Steel
- Color: Black Grey
Cabinet Cable Route Adapter, 1200D for Varistar CP
Catalog #: 21630-170
- Product Type: Cover
- Type: Cable Tray Adapter
- Works With: Aisle Containment
- Depth: 1200 mm
- Length: 1200 mm
- Material: Steel
- Color: Black Grey
Aisle Containment Door Adapter Panel, for 47 U Rack with 200 mm Plinth, RAL 7021
Catalog #: 21630-873
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x12.28, Black, Steel
Catalog #: E19SWM12U12
- Height: 27.8 in / 706 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x24.29, Black, Steel
Catalog #: E19SWM12U24
- Height: 27.8 in / 706 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x12.28, Black, Steel
Catalog #: E19SWM20U12
- Height: 41.81 in / 1062 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x24.29, Black, Steel
Catalog #: E19SWM20U24
- Height: 41.81 in / 1062 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x12.28, Black, Steel
Catalog #: E19SWM25U12
- Height: 50.59 in / 1285 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x24.29, Black, Steel
Catalog #: E19SWM25U24
- Height: 50.59 in / 1285 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Catalog #: ESH1915
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Solid
- Weight: 8 lb
- Color Code: RAL 9005
Single-Sided Shelf Vented 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Catalog #: ESH1915V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Style: Vented
- Weight: 6.25 lb
- Color Code: RAL 9005