Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 889 results
Rack-Mount Screw Package Quantity 20, M5x20 , Plated, Mild Steel
Catalog #: ASM5
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Use With: A72H2518FS, A72H3124FS, A72H3724FS
- Fits: RA only
- Size: Pan head combination screw, M5
- Package Includes: Pan head combination screws
- Weight: 0.18 lb
Rack-Mount Screw Package Quantity 20, M6, Plated, Mild Steel
Catalog #: ASM6
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 0.24 lb
Rack-Mount Screw Package Quantity 250, M6, Plated, Mild Steel
Catalog #: ASM6250
- Material: Mild Steel
- Finish: Plated
- Color: Unpainted
- Weight: 2.8 lb
Open Frame Rack 4-Post 38U Tapped, 72.00x20.25, Black, Aluminum
Catalog #: E4DR19FM38U
- Height: 71.88 in / 1826 mm
- Width: 20.25 in / 514 mm
- Material: Aluminum
Open Frame Rack 4-Post 45U Tapped, 84.00x20.25, Black, Aluminum
Catalog #: E4DR19FM45U
- Height: 83.88 in / 2131 mm
- Width: 20.25 in / 514 mm
- Material: Aluminum
Open Frame Rack 4-Post 51U Tapped, 96.00x20.25, Black, Aluminum
Catalog #: E4DR19FM51U
- Height: 96 in / 2438 mm
- Width: 20.25 in / 514 mm
- Material: Aluminum
Open Frame Rack 4-Post 45U Tapped, 84.00x20.25, Black, Steel
Catalog #: E4DRS19FM45U
- Height: 83.88 in / 2131 mm
- Width: 20.25 in / 514 mm
- Material: Mild Steel
Open Frame Rack 4-Post 51U Square, 96.00x20.25, Black, Steel
Catalog #: E4DRS19FM51U
- Height: 96 in / 2438 mm
- Width: 20.25 in / 514 mm
- Material: Mild Steel
Open Frame Rack 4-Post 45U Square, 84.00x20.25, White, Aluminum
Catalog #: E4WR19FM45U
- Height: 83.88 in / 2131 mm
- Width: 20.25 in / 514 mm
- Material: Aluminum
Open Frame Rack 4-Post 45U Square, 96.00x20.25, White, Aluminum
Catalog #: E4WRS19FM45U
- Height: 96 in / 2438 mm
- Width: 20.25 in / 514 mm
- Material: Aluminum