Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 889 results
Tool-less Shelf, fits 600-900mm deep, Black, Steel
Catalog #: D19FVT69B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Depth, Minumum: 495 mm
- Min Depth: 19.5 in
- Max Depth: 851 mm
- Max Depth: 33.5 in
- Rack Angle Hole Type: Square hole only
- Weight: 16.3 lb
Tool-less Shelf, fits 600-900mm deep, Lt Gray, Steel
Catalog #: D19FVT69G
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 14 ga
- Thickness: 1.9 mm
- Depth, Minumum: 495 mm
- Min Depth: 19.5 in
- Max Depth: 851 mm
- Max Depth: 33.5 in
- Rack Angle Hole Type: Square hole only
- Weight: 17.1 lb
Tool-less Shelf, fits 900-1200mm deep, Black, Steel
Catalog #: D19FVT912B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Depth, Minumum: 792 mm
- Min Depth: 31.2 in
- Max Depth: 1151 mm
- Max Depth: 45.3 in
- Rack Angle Hole Type: Square hole only
- Weight: 22.3 lb
Tool-less Shelf, fits 900-1200mm deep, Lt Gray, Steel
Catalog #: D19FVT912G
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 14 ga
- Thickness: 1.9 mm
- Depth, Minumum: 792 mm
- Min Depth: 31.2 in
- Max Depth: 1151 mm
- Max Depth: 45.3 in
- Rack Angle Hole Type: Square hole only
- Weight: 22 lb
Pullout Keyboard Tray with Monitor Shelf, fits open rack, Black, Steel
Catalog #: E19SKBM
- Width: 19.9 in
- Depth: 10.24 in
- Material: Mild Steel
PivotRack, 30.00x7.00x24.10, Black, Steel
Catalog #: E19SWMC12U24
- Product Family: PivotRack
- Material: Mild Steel
PivotRack, 44.00x7.00x24.10, Black, Steel
Catalog #: E19SWMC20U24
- Product Family: PivotRack
- Material: Mild Steel
Varistar CP Server Cabinet, RAL 7021, With Castors, 42 U, 2000H, 600W, 1200D
Catalog #: 10630-021
- Product Type: Rack
- Product Family: Varistar CP
- Type: Mobile
- Frame Material: Steel
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 1200 mm
- Static Load: 1600 kgf / 3500 lbf
- Dynamic Load: 1000 kgf / 2200 lbf
Varistar CP Server Cabinet, RAL 7021, With Castors, 42 U, 2000H, 800W, 1200D
Catalog #: 10630-022
- Product Type: Rack
- Product Family: Varistar CP
- Type: Mobile
- Frame Material: Steel
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Depth: 1200 mm
- Static Load: 1600 kgf / 3500 lbf
- Dynamic Load: 1000 kgf / 2200 lbf
Varistar CP Flat Top Cover With Cutouts, RAL 7021, 600W, 1000D
Catalog #: 21630-034
- Product Type: Cabinet/Rack Top Cover
- Product Family: Varistar CP
- Type: Cutout
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Width: 600 mm
- Depth: 1000 mm