nVent CADDY Cat CR50 Low-Voltage Cable Retainer, 2" dia
Hover to magnify image or click to enlarge
nVent CADDY Cat CR50 Low-Voltage Cable Retainer, 2" dia
Catalog#: CATCR50
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Features
- Complies with the NEC®, the CEC and TIA standards for cable management
- Allows for horizontal and vertical change of direction
- Installs easily
- Works with CAT 5e and higher, fibre optic and coaxial cable
- Residential application
- Suitable for air handling spaces (plenum)
Specifications
PRODUCT ATTRIBUTES
Brochure
Certifications
cUL ZODZ7.E256718
English
CSA-C22.2 No. 18.5
cUL ZODZ7.E256718
CSA-C22.2 No. 18.5
UL ZODZ.E256718
English
ANSI/UL 1565
UL ZODZ.E256718
ANSI/UL 1565
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.