Skip to main content

Please Select Your Country/Language Preferences

N00186 - Varistar LHX+45 RackChiller In-Row 45 Condensate Drain-24630-178.tif Hover to magnify image or click to enlarge

Condensate Management for Varistar LHX+ 45 / RackChiller In-Row 45, Bottom Feed

Catalog#: 24630-178

For facilities which operate at low chilled water temperatures, there is an increased risk of condensation. The condensate water will drip into the condensate tray where it will be collected. This kit enables the device to remove the condensate water into a condensate management plambung network.

The kit is meant for installations with a condensate water plumbing overhead of the cooler. It transports the water with the help of a pump above the level of the condensate tray.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Hose Nipple 1
1a Installation Instructions 1
2 Seal 1
3 Threaded Nut 1
4 Flexible Hose, Inner Diameter 10 mm 1
5 Fixing / Bracketing Material 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us