Seismic Rack Panel Kit, fits 72.00x36.00, Lt Gray, Steel
Hover to magnify image or click to enlarge
Seismic Rack Panel Kit, fits 72.00x36.00, Lt Gray, Steel
Catalog#: A72P36RP
Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure. Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures. Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel. Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards. Available with or without vertical cable management for copper and fiber networking cables. Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Used when converting a standard Free-Stand Enclosure to a Seismic Free-Stand Enclosure
- Rack Panel allows rack-mount equipment to be installed in 36-inch wide enclosures
- Seismic Rack Panel has EIA 310 specified square-holes (.375x.375) and larger openings to allow cables to pass through panel
- Use with Seismic Panel Support Kits (included) and Seismic Mounting Plate Kits to obtain Seismic standards
- Available with or without vertical cable management for copper and fiber networking cables
- Kit includes one Seismic Rack Panel and two Seismic Panel Supports with hardware
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.