Lay-In Lug, 1.75x1.50, Electroplated, Aluminum
Hover to magnify image or click to enlarge
Lay-In Lug, 1.75x1.50, Electroplated, Aluminum
Catalog#: DGLG
Lay-in Lugs are dual-rated, UL486B listed connectors that bond the end of cable securely to a rack. They are made of electroplated 6061-T6 aluminum. They require a 3/16-in. hex key (not included).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Lay-in Lugs are dual-rated, UL486B listed connectors that bond the end of cable securely to a rack
- They are made of electroplated 6061-T6 aluminum
- They require a 3/16-in. hex key (not included)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.