Filter by
Filter applied:
0
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Airflow
- Static Load
- Airflow
- Nominal Voltage
- Max Current
SKUs | 1587 results
ProLine S1 Cabinet, 2150x700x900mm, Black, Steel
Catalog #: PS1C2179B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 36.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1000mm, Black, Steel
Catalog #: PS1C21810B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1100, Black, Steel
Catalog #: PS1C21811B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 43.22 in / 1098 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x1200, Black, Steel
Catalog #: PS1C21812B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x800mm, Black, Steel
Catalog #: PS1C2188B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 31.43 in / 798 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2150x800x900mm, Black, Steel
Catalog #: PS1C2189B
- Height: 85.14 in / 2163 mm
- Width: 31.81 in / 808 mm
- Depth: 35.36 in / 898 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2350x700x1200, Black, Steel
Catalog #: PS1C23712B
- Height: 91.06 in / 2313 mm
- Width: 27.87 in / 708 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, 2350x800x1200, Black, Steel
Catalog #: PS1C23812B
- Height: 91.06 in / 2313 mm
- Width: 31.81 in / 808 mm
- Depth: 47.17 in / 1198 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x700x1000, Black, Steel
Catalog #: PS1CW21710B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Depth: 39.3 in / 998 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel
ProLine S1 Cabinet, Window Door, 2150x700x800, Black, Steel
Catalog #: PS1CW2178B
- Height: 85.14 in / 2163 mm
- Width: 27.87 in / 708 mm
- Protection Rating: NEMA Type 1; IP20
- Product Family: ProLine S1
- Material: Mild Steel