Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Quick Ship
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Height
                Apply
              • Length
                  Apply
                • Mounting
                • Package Quantity
                • Color Code
                • Frame Color Code
                • Cladding Color
                • EMC Shielding
                • Rack Width
                • Switched Outlets
                • Cladding Color Code
                • Width
                    Apply
                  • Width
                      Apply
                    • Thread Size
                    • Diameter
                    • Depth
                        Apply
                      • Front Finish
                      • Function
                      • Static Load
                          Apply
                        • Rear Finish
                        • Treated Edges
                        • Airflow
                            Apply
                          • Static Load
                              Apply
                            • Airflow
                                Apply
                              • Nominal Voltage
                              • Max Current
                                  Apply
                                Filter0

                                SKUs | 1594 results

                                4-Post Open Frame Rack; Black; E4DR19FM45U; 45U; Tapped Holes; PHOTO RENDERING; CAD RENDERING

                                Open Frame Rack 4-Post 45U Tapped, 84.00x20.25, Black, Aluminum

                                Catalog #: E4DR19FM45U

                                • Height: 83.88 in / 2131 mm
                                • Width: 20.25 in / 514 mm
                                • Material: Aluminum
                                  4-Post Open Frame Rack; Black; E4DR19FM51U; 51U; Tapped Holes; PHOTO RENDERING; CAD RENDERING

                                  Open Frame Rack 4-Post 51U Tapped, 96.00x20.25, Black, Aluminum

                                  Catalog #: E4DR19FM51U

                                  • Height: 96 in / 2438 mm
                                  • Width: 20.25 in / 514 mm
                                  • Material: Aluminum
                                    4-Post Open Frame Rack; Black; E4DRS19FM45U; 45U; Square Holes; PHOTO RENDERING; CAD RENDERING

                                    Open Frame Rack 4-Post 45U Tapped, 84.00x20.25, Black, Steel

                                    Catalog #: E4DRS19FM45U

                                    • Height: 83.88 in / 2131 mm
                                    • Width: 20.25 in / 514 mm
                                    • Material: Mild Steel
                                      2-Post Open Frame Rack; Black; EDR19FM51U; 51U; Tapped Holes; PHOTO RENDERING; CAD RENDERING

                                      Open Frame Rack 4-Post 51U Square, 96.00x20.25, Black, Steel

                                      Catalog #: E4DRS19FM51U

                                      • Height: 96 in / 2438 mm
                                      • Width: 20.25 in / 514 mm
                                      • Material: Mild Steel
                                        4-POST OPEN FRAME RACK, WHITE; E4WR19FM45U; PHOTO RENDERING; CAD RENDERING

                                        Open Frame Rack 4-Post 45U Square, 84.00x20.25, White, Aluminum

                                        Catalog #: E4WR19FM45U

                                        • Height: 83.88 in / 2131 mm
                                        • Width: 20.25 in / 514 mm
                                        • Material: Aluminum
                                          4-POST OPEN FRAME RACK, WHITE; E4WRS19FM45U; SQUARE HOLES; PHOTO RENDERING; CAD RENDERING

                                          Open Frame Rack 4-Post 45U Square, 96.00x20.25, White, Aluminum

                                          Catalog #: E4WRS19FM45U

                                          • Height: 96 in / 2438 mm
                                          • Width: 20.25 in / 514 mm
                                          • Material: Aluminum
                                            Screwsc Product Photo

                                            Rack-Mount Screw Package Quantity 20, #12-24, Plated, Mild Steel

                                            Catalog #: ES1224

                                            • Material: Mild Steel
                                            • Finish: Plated
                                            • Color: Unpainted
                                            • Weight: 0.16 lb
                                              Screwsc Product Photo

                                              Rack-Mount Screw Package Quantity 250, #12-24, Plated, Mild Steel

                                              Catalog #: ES1224250

                                              • Material: Mild Steel
                                              • Finish: Plated
                                              • Color: Unpainted
                                              • Weight: 2.4 lb
                                                Screwsc Product Photo

                                                Rack-Mount Screw Package Quantity 20, #12-24, Black, Mild Steel

                                                Catalog #: ES1224B

                                                • Material: Mild Steel
                                                • Finish: Powder Coated
                                                • Color: Black
                                                • Weight: 0.16 lb
                                                  Screwsc Product Photo

                                                  Rack-Mount Screw Package Quantity 250, #12-24, Black, Mild Steel

                                                  Catalog #: ES1224B250

                                                  • Material: Mild Steel
                                                  • Finish: Powder Coated
                                                  • Color: Black
                                                  • Weight: 1.9 lb
                                                    ToolLessBlankingPnlUnits12 Product Photo

                                                    Tool-less (Snap-in) Blanking Panel for 19-inch Racks, fits 1RU, Black, Plastic

                                                    Catalog #: D19BPT1RU

                                                    • Product Type: Open Frame Racks
                                                      ToolLessBlankingPnlUnits12 Product Photo

                                                      Tool-less (Snap-in) Blanking Panel for 19-inch Racks, fits 2RU, Black, Plastic

                                                      Catalog #: D19BPT2RU

                                                      • Material: Plastic
                                                      • Finish: Smooth Matte
                                                      • Color: Black
                                                      • Weight: 5.6 lb