Skip to main content

Please Select Your Country/Language Preferences

A10000213 Hover to magnify image or click to enlarge

RIM-S Snow Melt Panel

nVent RAYCHEM RIM-S panels are typically used to melt snow on a flat or standing seam roofs. RIM-S panels embed 2 runs of high wattage self-regulating heating cables in a specially designed base. The base and embedded heating cables are covered by a cover panel that transfers heat to a wider section of the roof. One of the applications for RIM-S panels is to install them in between standing seams to melt the snow from the entire sections of standing seam roof. RIM-S panels have also been used on flat membrane roofs to provide melt paths for the snow towards drains.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Heating Capacity 24 W/ft
Heating Capacity 79 W/m
Cable Type Self-Regulating
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us