- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 382 results (3704 items)
RackPower PDU, RP1xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower PDU, RP6xxx, 120/208 VAC, 3-phase
Modular, compact intelligent PDU with inlet and outlet metering and remote outlet switching. Ultra-Low Profile Design wi...
- RackPower RP6xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Perforated Door, Seismic IP20, Multi-Point Locking
- Perforated door with Multi-Point locking...
- Opening angle 180°
- Lever handle with push button
Varistar CP Seismic Cabinet, Bellcore Zone 4, EMC
- Earthquake secure up to Bellcore Zone 4,...
- Static load‐carrying capacity 1600 kg
- Type of Protection IP55
- High Shielding capability tested per IEC...
Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.
- Standard rail at the front
- Installation at top and bottom
- Short lip (L-KD)
- < 28 HP not to print
Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.
- For CompactPCI in the area of rear I/0
- For 2 × 3 U expansion, 2 horizontal rail...
- Aluminum extrusion, anodized surface, co...
Front Panel, Front Shielded, Side Hinged
Front panel with textile EMC gasket, side hinged assembly.
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right
EuropacPRO 19" Subrack Kit for Backplane, Retrofit Shielding
Non-shielded subrack for backplane mounting.
- Subrack with side panel type F ("flexibl...
- Rear horizontal rail for backplane mount...
- Aluminum construction
- IP 20, in accordance with IEC 60529
MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components...
- Aluminum construction
- Detachable front and rear panel for easy machining
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).
- Aluminum extrusion, anodized
- Z-rails are bolted to the subrack for co...
- For connectors to EN 60603‐2 (DIN 41612)
Front Frame, Unshielded for Horizontal Boards Mounting
The Unshielded front frame covers the gaps between the subracks and assemblies.
- Front frame, Unshielded, for horizontal board mounting
EuropacPRO Perforated Rail for Connector
Perforated flat rail for connector mounting.
- In conjunction with rear horizontal rails, VT
- For Connector Mounting in accordance wit...