- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 382 results (3704 items)
Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application
The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.
- For plug-in units with IEEE handle
- Long lip (H-LD)
- Installation at top and bottom
- For CPCI and VME64x systems
Horizontal Rail Insulation Strip
Insulation strip for indirect mounting of backplane.
- For insulated mounting of backplanes or ...
- Creates standardised mounting depth for ...
Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.
- For horizontal mounting of double Eurobo...
Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Shieldable for stainless steel EMC gasket.
- For stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, conductive
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
EMC Shielded subrack for backplane mounting for CompacPCI application.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- Rear horizontal rail for backplane mount...
- Internal and external dimensions in acco...
Interscale Mounting Bracket
Able to assemble / disassemble case while mounted.
- Able to assemble / disassemble case while mounted
- Provides 14 mm clearance from mounting s...
- Bracket for wall or recessed mounting
MultipacPRO Cover Plate, Plain
Cover plates will close the 19" chassis on top and bottom side.
- Plain cover plates can be used as either...
EuropacPRO Cover Plate for Bolting to Rugged Side Panel
A cover plate is used for electromagnetic shielding or as mechanical protection.
- Perforation degree 58%
19" Pusher Fan Unit EuropacPRO Connecting Bracket
The brackets are used to connect the fan units to a subrack.
- For joining two subracks EuropacPRO with...
- For joining a subrack EuropacPRO and a pusher fan unit
Z-Rail for Connector, DIN 41617, 31-Pin
Z-rail for connector in accordance with DIN 41617, 31-pin.
- In conjunction with rear horizontal rails Type ST
- For connectors to DIN 41617
Interscale Fan Fixing Cord
Interscale Fan Fixing Cord.
- Interscale Fan Fixing Cord, for vibratio...
- Can be used for the assembly of fans wit...
- The width of the fan can be 15 up to 50 mm
Varistar CP Base Plate, One-Piece
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside