Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 382 results (3704 items)
EuropacPRO Side Panel for Textile Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.
- For high mechanical demands, 19" bracket...
- Versions for EMC textile gasket
Front Panel, Unshielded, With Fastener Pin
Front panel with GND/earthing connection.
- Enable grounding of the front area (protection class 1)
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding, Front Handle
Non-EMC shielded subrack for backplane mounting, heavy version, front handle.
- Subrack with side panel type H ("Heavy")...
- Supplied as space-saving flat-pack
- Rear horizontal rail for backplane mount...
- Horizontal rail type "Heavy"
Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.
- Modular desktop case consisting of 4 assembled parts
- Developed according to IEC 60297-3-109 (...
- Integrated EMC protection
- Ingress protection up to IP 30
MultipacPRO, Euroboard Mounting Kit for Insulated Backplane
Euroboards single and double can be mounted horizontally in the 19" chassis using interior mounting kits (IEC 60297).
- Euroboards and double euroboards can be ...
- Scope of delivery is sufficient to mount...
Front Panel With FDDI Cutouts
Front Panel, FDDI Cutout.
- Front panel with 4 FDDI cut-outs
Interscale Flexible Rail System for Mounting PCBs
Interscale Flexible Rail System for Mounting PCBs
- Board support is bolted onto mounting plate
- PCB (board thickness 1.4 ... 2.6 mm) can...
Varistar CP Steel Door, Plain With 3-Point Locking and Brush Strip, Shortened
- Height of connection plate 400 mm
- Connection plate with brush strip
- The height of the door is 400 mm less th...
RackPower PDU, RP6xxx, 208 VAC, 1-phase
Modular, compact intelligent PDU with inlet and outlet metering and remote outlet switching. Ultra-Low Profile Design wi...
- RackPower RP6xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Mobile Base/Plinth
Mobile base/plinth to make a cabinet mobile.
- Covers, St, 1.5 mm
- Load-carrying capacity on casters 400 kg...
- Support, St, 3 mm
- Color RAL 7021
Varistar CP Seismic Base Plate, IP55 and EMC, One-Piece
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
C-Profile Adaptor for Subracks Assembled into Cabinets
The C-profile fixes the subrack together with the guiding profile (assembled to the side panel of the subrack) when moun...
- The C-profile fixes the subrack on the g...