- Brands
- Applications
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filter applied: 1
Products | 99 results (825 items)
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
nVent ERICO Cadweld Tool Kit
Convenient tool kits for nVent ERICO Cadweld connection installations.
- Convenient tool kits for nVent ERICO Cad...
Power Block
Primary output/input device for power connection between primary and secondary switchboard, or for machine or industrial...
- Can be connected with round cross sectio...
- Compact power block with high short circuit current rating
- Tinned copper or aluminum block allows f...
- Screw retaining cover is hinged and removable
nVent ERICO Cu-Bond Composite Cable
Bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals th...
- Outer strands comprised of tinned copper...
- Inner copper stranding is tinned for sup...
- Copper stranding inside of conductor inc...
- Available in three sizes/configurations ...
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...
Tip Receptor Mount
A fully encapsulated connection from the down conductor to the tip receptor. Offers a standard, insulated connection wit...
- Improved performance at tip of blade
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
nVent ERICO Ericore Unterminated Conductor
nVent ERICO Ericore Unterminated Conductor.
- Low-inductance, low-impedance cable desi...
- Multiple insulated layers of conductor r...
- Requires upper and lower termination kits
CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Covering from M20 (3/4"-10) up to M42 (1...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
Concept Disconnect Enclosure Type 4
Concept Disconnect Enclosures provide an extra level of visual ON or OFF indication.
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange channels away liquids
- Bonding provision on door; grounding stud on body
- Holes in body for mounting disconnect op...
Non-Insulated Stranded Conductor
Stranded pure electrolytic copper cable conductors for a variety of applications.
- Stranded pure electrolytic copper cable ...
- Stranded grounded conductor cut into sta...