Skip to main content
Pyropak Termination Kit Hover to magnify image or click to enlarge

Pyropak Termination Kit

nVent PYROTENAX Pyropak Termination Kit is a range of mineral insulated (MI) termination kits for 8 AWG and 10 AWG single conductor and all multiconductor copper sheathed cables. The cable end is sealed using either a mastic or epoxy sealing compound, depending on the temperature rating required. Each kit contains enough material to terminate two cable ends. To reduce installation time, MI wiring cables can be supplied with factory terminated ends, using brass gland connectors and epoxy sealed cable ends.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Operating Temperature 105 °C
Max Operating Temperature 221 °F
Voltage Rating 600 V max
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing