Products | 190 results (1561 items)
FrostGuard Freeze Protection Plug-in Kit
For pipe freeze protection and roof and gutter de-icing, pre-assembled.
WinterGard Self-Regulating Heating Cable
For pipe freeze protection with heat shrinkable components.
MI Series Alloy 825 XMI-A HAx Heating Cable
Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
On Demand Stock Panels: NGC-30
A standardized offering of nVent RAYCHEM NGC-30 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
On Demand Stock Panels: NGC-40
A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
MI Series Corrugated Stainless Steel XMI-L Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
920 Series, Controller Assembly
Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.
JBU-100-A Modular Junction Box
Modular junction box, for up to three HTV industrial parallel heating cables. Suitable for hazardous areas.
SC Series Heating Cable, Hazardous Area
For longline applications, freeze protection and process temperature maintenance. Suitable for hazardous areas.
WinterGard Heating Cable Connection Kit
For connection and termination of nVent RAYCHEM WinterGard self regulating trace heating cables, heat shrink power connections and cold applied end seals.
Pipe Strap for Heat Tracing Components
Stainless steel straps for pipe mounting of heat tracing circuit accessories.
T2000 Series Component and Replacement Part
For single point control in a multi-point configuration, by using innovative modular packaging. Configurable for hazardous areas.