MTO RTD Sensor
Hover to magnify image or click to enlarge
MTO RTD Sensor
nVent RAYCHEM RTD-MTO is a three-wire platinum resistance temperature detector (RTD), designed to withstand highly corrosive applications and typically used with control and monitoring systems when accurate temperature control is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install, connection with 3/4"/19 mm NPT conduit hub
- Sensor housing is 304 stainless steel, lead wire is sheathed in Alloy 825
- Lead wire is rugged yet flexible allowing the sensor to get around obstructions or into areas where a rigid conduit is not practical
- Temperature measuring range: -76 °F to 1100 °F/-60 °C to 593 °C
- Reliable during long life
Specifications
Resistance | 100 Ω |
Sensor Type | PT100 |
Fixed Cable to Sensor | Yes |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.