In-Pipe Mini Heating Cable
Hover to magnify image or click to enlarge
In-Pipe Mini Heating Cable
nVent RAYCHEM In-Pipe Mini is a pipe freeze protection system that heats insulated pipes from the inside. Utilizing a heavy-duty heating cable, it provides energy efficient in-pipe heating for pipes between 14 ft and 34 ft (4.3 m and 10.4 m) in length. Includes a thermostat, designed for insulated 1/2" to 1-1/4" polyethylene, PVC, CPVC and copper pipes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design
- Easy to install
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Conductor Quantity | 2 |
Nominal Voltage | 120 V |
Ground Path Type | Sheath |
Sheath Material | Stainless Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.